IESNA:LM-63-2002
[TEST]P1202564
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-722-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5655
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
783 877.3 980.5 1083 1167.9 1224 1252.1 1264.2 1275.5 1291
1312.5 1338.2 1371.7 1405.6 1442.2 1492.1 1563.7 1668.1 1822.4 2036.3
2320.3 2695 3206.2 3840.4 4249.4 4150.5 3847 3429.4 2978.7 2550.9
2113.4 1630.7 1116.1 656 266.1 67 0
783 883.9 996.1 1113 1205.7 1266.5 1296.5 1305.5 1310.1 1312.5
1318.3 1326.1 1336.2 1340.5 1354.1 1384.5 1437.9 1522.8 1660.3 1862.5
2134.8 2514.7 3086.2 3926.1 5043 5398.3 5111.6 4771.5 4395.1 4003.2
3425.1 2676.3 1865.3 1135.6 448.4 143.4 0
783 898.7 1031.2 1166.4 1278.2 1346 1365.4 1353.4 1324.5 1282.9
1236.9 1192.9 1149.2 1108.7 1088.8 1112.6 1216.2 1400.1 1622.6 1831
2028.5 2258.7 2573.5 3027.4 3896.5 4937.4 4725.1 4220.6 3889.5 3662.7
3339.8 2872.7 2244.3 1562.2 610.8 100.5 0
783 906.5 1067.4 1214.7 1332.3 1389.6 1388.4 1339 1260.6 1178.1
1099.8 1034.3 983.7 954.1 983.3 1128.6 1376 1678.3 1997.3 2333.5
2701.3 3051.5 3385.8 3773.4 4346.4 5078.1 5220.2 4843.1 4420.1 3986.5
3471.5 2780 1961.1 949.4 371.7 41.7 0
783 918.6 1075.2 1230.3 1350.3 1407.9 1383.4 1296.1 1185.9 1097.4
1018.7 956 911.2 901.1 985.6 1209.6 1542.3 1960.3 2475.7 3102.1
3789 4495.3 5201.2 5835.8 6556.9 7219.9 7387.8 7084.3 6505.8 5734.1
4719.3 3321.9 2155.9 1192.1 575 66.6 0
783 919.4 1077.2 1230.3 1346.4 1397.8 1372.8 1287.9 1178.5 1080.3
1001.6 940 899.5 905.4 1023 1287.1 1668.1 2167.6 2802.2 3524.4
4260.7 4981.4 5706.4 6453.6 7298.6 7913 7947.6 7463 6618.4 5501.1
4333.2 3218.6 2103.3 1223.6 485 61.2 0
783 919.4 1073.3 1220.9 1327.3 1376 1370.1 1315.2 1230.7 1137.9
1055.3 993.8 951.3 947.8 1040.5 1272.7 1613.2 2020.3 2496 3023.5
3550.5 4080 4588.8 5099.9 5800.3 6486.7 6670.2 6328.6 5747.7 4991.6
4147.4 3214.7 2421.2 1441.8 547.3 48.3 0
783 908.9 1052.2 1186.6 1284 1333.9 1349.9 1340.9 1303.9 1248.2
1186.2 1126.6 1075.2 1047.6 1073.3 1199.1 1427.8 1722.7 2037.1 2328.5
2609.7 2856.7 3089.7 3415.4 4034.8 4656.9 4576.7 4048.4 3560.7 3129.4
2591 1947.1 1306.2 635.4 178.4 21.8 0
783 908.5 1036.6 1154.7 1240 1287.5 1314.8 1332.3 1341.3 1344
1339.3 1326.1 1309.7 1291.8 1289.1 1320.6 1417.3 1586.3 1823.2 2092.8
2401.7 2785 3291.5 3949.1 4640.2 4770.3 4046.5 3127.1 2300 1674.8
1314.4 960.3 696.6 409.8 114.1 4.7 0
783 887.1 995 1094.3 1166.8 1210.4 1242.7 1270.8 1296.9 1330
1365.8 1401.7 1447.3 1490.9 1550.1 1638.5 1765.9 1947.9 2223.3 2598.8
3057.7 3590.3 4222.9 4930.4 5184 4810.4 3927.3 2947.1 1990.3 1435.6
1038.6 693 417.2 96.2 2.3 0 0
783 884.7 986 1071.7 1137.2 1176.9 1206.1 1236.5 1265.3 1298.4
1339 1382.6 1436.7 1496 1570 1675.5 1821.2 2018.4 2278.6 2611.7
3042.9 3559.9 4039.1 4317.2 4264.2 3856 3099.4 2248.6 1443 1025.7
707.8 443.7 247 53.8 0 0 0
783 869.5 961.5 1036.3 1092 1128.6 1153.9 1181.6 1210.8 1240.8
1278.6 1323.8 1376.4 1434.8 1504.9 1596.8 1720.3 1883.6 2092.4 2382.6
2760.9 3124 3302 3240.8 3026.2 2666.2 2099 1420.4 767.1 453.1
249.7 111.8 43.2 5.5 0 0 0
783 860.6 931.9 984.1 1023.4 1047.2 1063.9 1085.7 1104.8 1123.1
1148.8 1183.1 1223.6 1262.6 1304.3 1355.3 1415.3 1487.4 1575.8 1664.2
1691.1 1602.3 1377.5 1113.8 820 569.2 402 290.2 203.7 146.5
99 59.2 33.1 14.8 2.7 0 0
783 838.4 891.3 930.3 952.9 964.6 972.8 976.3 973.9 965
951.7 944.7 936.9 918.2 877.3 818.9 758.1 700.1 650.2 616.3
599.2 583.6 562.2 525.9 498.3 476.8 410.6 332.7 219.7 153.9
109.9 76.4 50.6 21.8 3.1 0 0
783 816.2 854.3 883.2 898.7 902.6 893.7 869.5 830.6 779.9
725.4 681.4 652.5 635 621 600.3 570.7 542.3 520.1 508.4
508.4 511.5 512.3 509.2 486.2 435.5 381.8 345.9 291.4 234.1
169.9 111.4 60.8 23.8 1.6 0 0
783 798.2 816.5 837.6 852.8 851.2 830.6 790.4 741.7 696.2
658.4 631.5 615.9 604.2 590.6 569.6 539.9 504.1 469 441.4
426.6 428.5 440.6 448.8 445.7 432 402.4 354.5 301.1 250.9
203.7 160.1 116.5 67.8 29.2 0 0
783 774.1 779.9 794.7 811.1 818.9 806.8 780.3 750.7 724.2
697.3 666.9 635.4 604.6 574.6 543.1 508.4 471.8 437.1 408.7
383.3 361.9 343.6 331.9 328.4 327.2 321 307 282.8 248.9
192.1 131.7 72.8 38.6 14 0 0
783 758.1 743.7 746.8 770.6 801 824.7 826.7 809.9 783.4
752.7 716 673.6 628.8 586.3 545.8 507.2 469.8 436.3 410.2
391.1 378.7 368.5 356.1 337 307 275.8 253.2 233 210.4
180.8 139.9 90 52.2 17.1 0 0
783 739 705.5 700.4 723.8 782.6 845.8 875.4 866.4 832.9
792.8 751.9 708.6 660.7 612.8 566 522 481.5 446.1 418.8
398.1 383.7 377.9 374 365.4 346.7 324.1 298.4 272.3 241.9
204.9 159.7 117.7 74 24.2 0 0
783 720.7 670.5 645.5 657.6 716.8 803.7 873.4 890.2 861
812.3 765.5 722.3 677.1 632.3 587.5 543.1 499.8 462 433.2
409 393.1 381.4 376.3 368.9 355.3 335.8 314 290.2 263.7
227.1 180.4 132.5 72.8 22.6 0.8 0
783 704.3 649 616.3 621 674 754.2 824.3 863.7 852.8
811.9 765.5 722.3 679.4 637.3 595.3 551.6 508.8 471.4 439.8
412.9 394.6 381 372.8 364.2 348.7 325.7 300.7 275.8 246.6
210.4 162.8 118.4 63.1 17.1 0 0
783 701.2 635.4 589.8 581.2 616.3 679 750.7 798.2 802.9
777.6 738.2 699.3 663 627.2 588.6 548.1 507.2 469.4 437.1
409.4 389.6 372.4 356.8 338.1 310.5 271.9 227.1 185 150.4
116.1 77.5 47.1 23.8 1.9 0 0
783 682.1 601.1 537.2 505.7 507.2 527.1 554 575.4 586.7
586.7 572.7 554.7 535.7 514.6 492.4 470.6 446.8 418.4 389.2
361.1 329.2 296.1 267.2 238 198.7 159.7 131.3 108.7 86.5
63.5 39.3 18.3 5.1 0 0 0
783 668.1 575 497.5 449.6 428.9 422.3 421.5 419.2 415.7
408.3 394.2 377.5 357.6 334.3 315.2 296.5 282 272.7 268.8
263.7 252.8 235.3 213.1 186.6 158.9 133.2 110.6 89.2 69.7
49.9 28 12.1 1.9 0 0 0
783 661.1 557.5 472.9 417.2 389.6 375.2 362.7 348.7 333.1
319.1 307.8 294.9 284.4 271.9 259.5 246.2 229.1 210 194
177.6 162.8 150 139.9 128.6 114.5 99 83.4 66.6 51
34.7 21.8 10.5 0.4 0 0 0
783 655.3 547 460.1 401.6 370.5 351.4 333.1 315.6 298
281.3 266.9 253.2 239.6 227.1 215 202.2 188.9 176.5 163.2
150.8 139.9 130.1 119.6 107.1 96.2 83.8 69.7 53.8 39.7
28.8 17.1 5.8 0 0 0 0
783 660.7 550.5 462 398.9 362.3 337.8 319.1 303.1 287.5
271.9 257.1 241.9 228.3 215.8 203.4 190.5 176.5 162.5 148
135.6 125.1 116.1 108.3 100.5 91.9 80.3 67.4 56.1 46.4
35.8 24.5 9 0 0 0 0
783 663.8 554.4 464.8 397.4 353 326.8 310.1 295.3 279.7
264.9 250.1 236.9 224.4 212.7 200.2 187.8 173.7 159.7 145.7
133.2 124.3 116.9 110.6 103.2 93.1 79.5 68.2 59.6 50.6
39.7 26.5 10.5 3.1 0 0 0
783 663.8 558.6 468.3 396.2 345.5 317.9 301.9 287.1 272.3
255.9 241.9 229.8 216.6 203.7 190.9 177.6 164.4 151.2 138.7
128.6 121.9 115.7 109.1 99 84.9 67.8 59.6 51 41.7
30.4 16 6.6 1.6 0 0 0
783 677.1 575.4 484.6 405.9 347.1 315.9 299.2 284.4 271.9
257.5 243.9 230.6 217.8 204.5 191.7 178.4 165.6 153.5 142.6
133.6 126.6 119.6 111 98.6 78.7 59.2 51 42.9 33.9
24.2 14 7.4 3.1 0.8 0 0
783 684.9 586.7 495.9 414.5 352.6 317.9 299.6 285.2 271.9
258.3 245 232.2 219.3 206.9 194.4 181.5 169.1 157.4 146.9
137.9 130.5 122.7 113 99.3 78.7 58.4 50.3 41.7 33.1
23 13.6 7.8 3.9 1.9 0 0
783 688 594.1 505.7 422.3 362.3 319.4 301.5 285.6 274.3
261.4 248.5 236.1 223.6 211.5 199.8 187.4 174.9 163.2 151.5
142.2 134.4 126.2 117.3 100.5 79.9 61.9 54.2 45.2 36.2
25.7 15.6 9.3 5.8 3.5 1.6 0
783 709.8 628 543.5 459.7 386.1 334.3 305.4 289.8 277.4
266.1 254.4 242.7 231 218.9 206.9 194.8 182.3 171 160.1
150.4 141.4 132.5 122.3 109.9 93.9 74 63.1 53.8 44.4
33.9 21.4 13.2 8.6 6.2 3.1 0
783 726.2 658.8 583.6 503.3 427 363.1 315.2 291.4 277.4
266.1 254.8 243.5 231.8 220.1 207.6 194.4 182.3 170.6 159.7
150.8 141.4 131.7 120.8 108.7 95.4 80.3 67.4 58 48.7
39 28 14.4 8.6 5.5 2.7 0
783 741.7 694.6 635 568.4 495.1 423.5 354.5 302.3 280.1
266.9 254.8 243.5 231.8 219.3 207.3 194.4 181.5 169.1 155.8
143.4 131.7 120.8 110.6 102.1 91.9 79.5 66.2 53.8 44
35.5 26.5 14.8 6.6 3.5 1.2 0
783 766.7 744.1 709.4 653.3 589 524.8 459.3 374.4 306.2
273.9 258.7 246.2 234.1 222.4 210.4 197.9 185.4 172.6 158.9
146.1 133.2 121.5 110.6 100.1 89.2 77.5 66.2 53.8 40.9
31.6 22.2 14 7.4 3.5 1.6 0
783 792.4 797.1 792.4 765.5 723.4 673.6 618.2 547.3 455.8
361.1 291 257.5 242.3 231 220.1 208.4 198.3 188.6 176.9
165.2 150.8 136.3 123.1 112.6 102.5 112.6 118 89.2 71.3
47.1 34.7 19.9 9.7 4.7 2.3 0
783 817.7 851.6 879.3 890.2 881.6 853.9 817.7 783.8 743.3
681.4 597.2 498.7 398.1 316.7 273.5 261 251.7 235.3 220.5
209.2 199.1 184.7 174.1 183.5 190.5 160.5 121.9 74 55.3
41.3 30 20.3 11.7 5.8 1.9 0
783 843.4 906.9 966.1 1010.2 1035.5 1037 1022.6 1009 1004.7
1002 990.3 967.3 938.5 901.9 859.4 806 755 737.1 804.1
949.4 1087.7 1108.3 960.7 677.9 401.6 237.2 149.2 103.2 75.6
57.3 41.3 28 16 6.2 1.6 0
783 868.4 957.6 1046 1120 1167.5 1190.1 1197.9 1205.7 1219.4
1240.4 1267.7 1300.4 1330.4 1360.4 1383 1418.8 1483.1 1603.1 1799.4
2054.2 2330.4 2600 2807.2 2831.4 2637 2263.8 1768.6 1234.9 771.7
448.4 266.9 151.9 57.3 17.5 0.8 0
783 877.3 980.5 1083 1167.9 1224 1252.1 1264.2 1275.5 1291
1312.5 1338.2 1371.7 1405.6 1442.2 1492.1 1563.7 1668.1 1822.4 2036.3
2320.3 2695 3206.2 3840.4 4249.4 4150.5 3847 3429.4 2978.7 2550.9
2113.4 1630.7 1116.1 656 266.1 67 0
